Build Your Equipment Package

Compact Wheel Loaders - 914

Change Model
914 Deluxe Cab - Standard Lift, 24 MPH
Image may not reflect actual configuration.
Specs
  • Maximum Gross Power
  • 110 hp
  • Operating Weight
  • 19103 lb
  • Bucket Capacities
  • 1.3-3.5 m3 (1.7-4.6 yd3)
Key Features
Key Features
  • Deluxe Cab
  • Cat C3.6 Turbo Diesel Engine - 110 hp
  • Standard Flow with 2 Valve Hydraulics
  • Hydrostatic Shift on the Go Transmission
  • Locking Differentials and Wheel Torque Control
  • IT Hydraulic Coupler
  • 1973 lbs Counter Weight for added Lift Capacity
  • Demand Fan
  • Programmable Bucket & Lift Kickouts with Snubbing
  • Ride Control, smooths ride and load transfer
Specs
  • Maximum Gross Power
  • 110 hp
  • Operating Weight
  • 19103 lb
  • Bucket Capacities
  • 1.3-3.5 m3 (1.7-4.6 yd3)
Key Features
  • Deluxe Cab
  • Cat C3.6 Turbo Diesel Engine - 110 hp
  • Standard Flow with 2 Valve Hydraulics
  • Hydrostatic Shift on the Go Transmission
  • Locking Differentials and Wheel Torque Control
  • IT Hydraulic Coupler
  • 1973 lbs Counter Weight for added Lift Capacity
  • Demand Fan
  • Programmable Bucket & Lift Kickouts with Snubbing
  • Ride Control, smooths ride and load transfer
Full SpecsFull Specifications
Specifications
Key Features
Key Features
  • 1973 lbs Counter Weight for added Lift Capacity
  • Cat C3.6 Turbo Diesel Engine - 110 hp
  • Deluxe Cab
  • Demand Fan
  • Hydrostatic Shift on the Go Transmission
  • IT Hydraulic Coupler
  • Locking Differentials and Wheel Torque Control
  • Programmable Bucket & Lift Kickouts with Snubbing
  • Ride Control, smooths ride and load transfer
  • Standard Flow with 2 Valve Hydraulics
Specs
  • Maximum Gross Power
  • 110 hp
  • Operating Weight
  • 19103 lb
  • Bucket Capacities
  • 1.3-3.5 m3 (1.7-4.6 yd3)
Key Features
  • 1973 lbs Counter Weight for added Lift Capacity
  • Cat C3.6 Turbo Diesel Engine - 110 hp
  • Deluxe Cab
  • Demand Fan
  • Hydrostatic Shift on the Go Transmission
  • IT Hydraulic Coupler
  • Locking Differentials and Wheel Torque Control
  • Programmable Bucket & Lift Kickouts with Snubbing
  • Ride Control, smooths ride and load transfer
  • Standard Flow with 2 Valve Hydraulics
Full SpecsFull Specifications
Specifications
Couldn't load full specs.
Accessibility|Cookie Settings|Do Not Sell or Share My Personal Information|Legal Terms|Privacy Notice|My Marketing Preferences
Milton Terms and Conditions|Milton Privacy Policy
English
Selected Language
EnglishFrançaisEspañol (Latino)
Change LanguageCancel
|Caterpillar© 2026 All Rights Reserved

Compact Wheel Loaders - 914

Change Model
Caterpillar Warranty Included
Online Credit Application

Online Credit Application

View Terms & Conditions

Online Credit Application

Financing Terms & Conditions

Cat® Customer Value Agreement (CVA)

What is a CVA?

Cat® Equipment Protection Plan (EPP)

What is an EPP?

Estimated Sub-Total (USD)

914 Deluxe Cab
Standard Lift, 24 MPH

$185,780

Estimated Purchase Price*
Estimated Monthly Payment*/mo
View Disclaimers*

Attachments

Attachment Specifications

Configuration

0

%
APR financing for up to 36 months
Your time is valuable, so we make applying for financing simple. Easily apply for equipment financing and a revolving line of credit for parts and service with the Cat® Card account and get approved fast.*
Financing is subject to credit approval by Caterpillar Financial Services Corporation for equipment financing and Caterpillar Financial Commercial Account Corporation for Cat Card for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify.
Keep your equipment easy to own and ready to work. Contact your Cat dealer to discuss and add a CVA that works best for your operation.

Cat® EPP protects you from the risk of unplanned repair costs caused by occasional defects in Cat material or workmanship after the Caterpillar Limited Warranty expires. It’s easy to fit into your budget, too. There are levels of coverage to align with the way you use your equipment and your budget.