Build Your Equipment Package

Compact Wheel Loaders - 910

Change Model
910 Deluxe Cab - Standard Lift, 12 MPH
Image may not reflect actual configuration.
Specs
  • Maximum Gross Power
  • 110 hp
  • Operating Weight
  • 18102 lb
  • Bucket Capacities
  • 1.3-3.5 m3 (1.7-4.6 yd3)
Key Features
Key Features
  • Deluxe Cab
  • Cat C3.6 Engine
  • Standard 12 MPH Transmission
  • Single Lever Joystick
  • IT Standard Lift Coupler
  • Optimized Z-Bar Linkage
  • Goodyear Tires 17.5-25
  • On Demand Cooling Fan
  • Auto Engine Idle Shut Down
  • 2V Standard Lift Hydraulics
Specs
  • Maximum Gross Power
  • 110 hp
  • Operating Weight
  • 18102 lb
  • Bucket Capacities
  • 1.3-3.5 m3 (1.7-4.6 yd3)
Key Features
  • Deluxe Cab
  • Cat C3.6 Engine
  • Standard 12 MPH Transmission
  • Single Lever Joystick
  • IT Standard Lift Coupler
  • Optimized Z-Bar Linkage
  • Goodyear Tires 17.5-25
  • On Demand Cooling Fan
  • Auto Engine Idle Shut Down
  • 2V Standard Lift Hydraulics
Full SpecsFull Specifications
Specifications
Key Features
Key Features
  • 2V Standard Lift Hydraulics
  • Auto Engine Idle Shut Down
  • Cat C3.6 Engine
  • Deluxe Cab
  • Goodyear Tires 17.5-25
  • IT Standard Lift Coupler
  • On Demand Cooling Fan
  • Optimized Z-Bar Linkage
  • Single Lever Joystick
  • Standard 12 MPH Transmission
Specs
  • Maximum Gross Power
  • 110 hp
  • Operating Weight
  • 18102 lb
  • Bucket Capacities
  • 1.3-3.5 m3 (1.7-4.6 yd3)
Key Features
  • 2V Standard Lift Hydraulics
  • Auto Engine Idle Shut Down
  • Cat C3.6 Engine
  • Deluxe Cab
  • Goodyear Tires 17.5-25
  • IT Standard Lift Coupler
  • On Demand Cooling Fan
  • Optimized Z-Bar Linkage
  • Single Lever Joystick
  • Standard 12 MPH Transmission
Full SpecsFull Specifications
Specifications
Couldn't load full specs.
Accessibility|Cookie Settings|Do Not Sell or Share My Personal Information|Legal Terms|Privacy Notice|My Marketing Preferences
Milton Terms and Conditions|Milton Privacy Policy
English
Selected Language
EnglishFrançaisEspañol (Latino)
Change LanguageCancel
|Caterpillar© 2026 All Rights Reserved

Compact Wheel Loaders - 910

Change Model
Caterpillar Warranty Included
Online Credit Application

Online Credit Application

View Terms & Conditions

Online Credit Application

Financing Terms & Conditions

Cat® Customer Value Agreement (CVA)

What is a CVA?

Cat® Equipment Protection Plan (EPP)

What is an EPP?

Estimated Sub-Total (USD)

910 Deluxe Cab
Standard Lift, 12 MPH

$157,278

Estimated Purchase Price*
Estimated Monthly Payment*/mo
View Disclaimers*

Attachments

Attachment Specifications

Configuration

0

%
APR financing for up to 36 months
Your time is valuable, so we make applying for financing simple. Easily apply for equipment financing and a revolving line of credit for parts and service with the Cat® Card account and get approved fast.*
Financing is subject to credit approval by Caterpillar Financial Services Corporation for equipment financing and Caterpillar Financial Commercial Account Corporation for Cat Card for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify.
Keep your equipment easy to own and ready to work. Contact your Cat dealer to discuss and add a CVA that works best for your operation.

Cat® EPP protects you from the risk of unplanned repair costs caused by occasional defects in Cat material or workmanship after the Caterpillar Limited Warranty expires. It’s easy to fit into your budget, too. There are levels of coverage to align with the way you use your equipment and your budget.