Build Your Equipment Package

Compact Wheel Loaders - 908

Change Model
908 Deluxe Cab - Standard Lift, 25 MPH
Image may not reflect actual configuration.
Specs
  • Maximum Gross Power
  • 74.7 hp
  • Operating Weight
  • 14617 lb
  • Bucket Capacities
  • 0.75-1.55 m³ (1.0-2.0 yd³)
Key Features
Key Features
  • Deluxe Cab
  • Cat C2.8 Turbo Diesel Engine - 74 hp
  • Standard Flow with 3 Valve Hydraulics
  • Hydrostatic Shift on the Go Transmission
  • Locking Differentials
  • Skid Steer Loader Hydraulic Coupler
  • Wheel Torque Control to Save Tire Life
  • Programmable Joystick for Hydromechanical tools
  • Programmable Buckets Kickouts with Snubbing
  • Ride Control - smooth ride and load transfer
Specs
  • Maximum Gross Power
  • 74.7 hp
  • Operating Weight
  • 14617 lb
  • Bucket Capacities
  • 0.75-1.55 m³ (1.0-2.0 yd³)
Key Features
  • Deluxe Cab
  • Cat C2.8 Turbo Diesel Engine - 74 hp
  • Standard Flow with 3 Valve Hydraulics
  • Hydrostatic Shift on the Go Transmission
  • Locking Differentials
  • Skid Steer Loader Hydraulic Coupler
  • Wheel Torque Control to Save Tire Life
  • Programmable Joystick for Hydromechanical tools
  • Programmable Buckets Kickouts with Snubbing
  • Ride Control - smooth ride and load transfer
Full SpecsFull Specifications
Specifications
Key Features
Key Features
  • Cat C2.8 Turbo Diesel Engine - 74 hp
  • Deluxe Cab
  • Hydrostatic Shift on the Go Transmission
  • Locking Differentials
  • Programmable Buckets Kickouts with Snubbing
  • Programmable Joystick for Hydromechanical tools
  • Ride Control - smooth ride and load transfer
  • Skid Steer Loader Hydraulic Coupler
  • Standard Flow with 3 Valve Hydraulics
  • Wheel Torque Control to Save Tire Life
Specs
  • Maximum Gross Power
  • 74.7 hp
  • Operating Weight
  • 14617 lb
  • Bucket Capacities
  • 0.75-1.55 m³ (1.0-2.0 yd³)
Key Features
  • Cat C2.8 Turbo Diesel Engine - 74 hp
  • Deluxe Cab
  • Hydrostatic Shift on the Go Transmission
  • Locking Differentials
  • Programmable Buckets Kickouts with Snubbing
  • Programmable Joystick for Hydromechanical tools
  • Ride Control - smooth ride and load transfer
  • Skid Steer Loader Hydraulic Coupler
  • Standard Flow with 3 Valve Hydraulics
  • Wheel Torque Control to Save Tire Life
Full SpecsFull Specifications
Specifications
Couldn't load full specs.
Accessibility|Cookie Settings|Do Not Sell or Share My Personal Information|Legal Terms|Privacy Notice|My Marketing Preferences
Milton Terms and Conditions|Milton Privacy Policy
English
Selected Language
EnglishFrançaisEspañol (Latino)
Change LanguageCancel
|Caterpillar© 2026 All Rights Reserved

Compact Wheel Loaders - 908

Change Model
Caterpillar Warranty Included
Online Credit Application

Online Credit Application

View Terms & Conditions

Online Credit Application

Financing Terms & Conditions

Cat® Customer Value Agreement (CVA)

What is a CVA?

Cat® Equipment Protection Plan (EPP)

What is an EPP?

Estimated Sub-Total (USD)

908 Deluxe Cab
Standard Lift, 25 MPH

$148,481

Estimated Purchase Price*
Estimated Monthly Payment*/mo
View Disclaimers*

Attachments

Attachment Specifications

Configurations

0

%
APR financing
for up to 60 months
Or save up to
$6,000
Your time is valuable, so we make applying for financing simple. Easily apply for equipment financing and a revolving line of credit for parts and service with the Cat® Card account and get approved fast.*
Financing is subject to credit approval by Caterpillar Financial Services Corporation for equipment financing and Caterpillar Financial Commercial Account Corporation for Cat Card for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify.
Keep your equipment easy to own and ready to work. Contact your Cat dealer to discuss and add a CVA that works best for your operation.

Cat® EPP protects you from the risk of unplanned repair costs caused by occasional defects in Cat material or workmanship after the Caterpillar Limited Warranty expires. It’s easy to fit into your budget, too. There are levels of coverage to align with the way you use your equipment and your budget.