Build Your Equipment Package

Mini Excavators - 305 CR - Tier 4 / Stage V

Change Model
305 CR Canopy - Straight Blade
Image may not reflect actual configuration.
Specs
  • Net Power
  • 45 hp
  • Operating Weight
  • 12688 lb
  • Dig Depth
  • 144.5 in
Key Features
Key Features
  • Canopy / Swing Boom / Compact Radius
  • Cat® C1.7 Turbo Engine
  • Variable Displacement Piston Pump
  • Fixed Undercarriage 16" Rubber Belt
  • Vinyl Suspension Seat  
  • Machine Security 
  • Aux Hydraulic Lines w/ Quick Disconnect
  • Stick Steer Mode / Travel Cruise Control
  • Bucket Thumb Ready
  • Long Stick Dig Depth - 3670 mm / 145"
Specs
  • Net Power
  • 45 hp
  • Operating Weight
  • 12688 lb
  • Dig Depth
  • 144.5 in
Key Features
  • Canopy / Swing Boom / Compact Radius
  • Cat® C1.7 Turbo Engine
  • Variable Displacement Piston Pump
  • Fixed Undercarriage 16" Rubber Belt
  • Vinyl Suspension Seat  
  • Machine Security 
  • Aux Hydraulic Lines w/ Quick Disconnect
  • Stick Steer Mode / Travel Cruise Control
  • Bucket Thumb Ready
  • Long Stick Dig Depth - 3670 mm / 145"
Full SpecsFull Specifications
Specifications
Key Features
Key Features
  • Aux Hydraulic Lines w/ Quick Disconnect
  • Bucket Thumb Ready
  • Canopy / Swing Boom / Compact Radius
  • Cat® C1.7 Turbo Engine
  • Fixed Undercarriage 16" Rubber Belt
  • Long Stick Dig Depth - 3670 mm / 145"
  • Machine Security 
  • Stick Steer Mode / Travel Cruise Control
  • Variable Displacement Piston Pump
  • Vinyl Suspension Seat  
Specs
  • Net Power
  • 45 hp
  • Operating Weight
  • 12688 lb
  • Dig Depth
  • 144.5 in
Key Features
  • Aux Hydraulic Lines w/ Quick Disconnect
  • Bucket Thumb Ready
  • Canopy / Swing Boom / Compact Radius
  • Cat® C1.7 Turbo Engine
  • Fixed Undercarriage 16" Rubber Belt
  • Long Stick Dig Depth - 3670 mm / 145"
  • Machine Security 
  • Stick Steer Mode / Travel Cruise Control
  • Variable Displacement Piston Pump
  • Vinyl Suspension Seat  
Full SpecsFull Specifications
Specifications
Couldn't load full specs.

Mini Excavators - 305 CR - Tier 4 / Stage V

Change Model
Caterpillar Warranty Included
Online Credit Application

Online Credit Application

View Terms & Conditions

Online Credit Application

Financing Terms & Conditions

Cat® Customer Value Agreement (CVA)

What is a CVA?

Cat® Equipment Protection Plan (EPP)

What is an EPP?

Estimated Sub-Total (USD)

305 CR Canopy
Straight Blade

$78,679

Estimated Purchase Price*
Estimated Monthly Payment*/mo
View Disclaimers*

Attachments

Attachment Specifications
Accessibility|Cookie Settings|Do Not Sell or Share My Personal Information|Legal Terms|Privacy Notice|My Marketing Preferences
Milton Terms and Conditions|Milton Privacy Policy
English
Selected Language
EnglishFrançaisEspañol (Latino)
Change LanguageCancel
|Caterpillar© 2026 All Rights Reserved

Configurations

0

%
APR financing
for up to 60 months
Or save up to
$3,500
Your time is valuable, so we make applying for financing simple. Easily apply for equipment financing and a revolving line of credit for parts and service with the Cat Commercial Account® and get approved fast.*
Financing is subject to credit approval by Caterpillar Financial Services Corporation for equipment financing and Caterpillar Financial Commercial Account Corporation for Cat Commercial Account® for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify.
Keep your equipment easy to own and ready to work. Contact your Cat dealer to discuss and add a CVA that works best for your operation.

Cat® EPP protects you from the risk of unplanned repair costs caused by occasional defects in Cat material or workmanship after the Caterpillar Limited Warranty expires. It’s easy to fit into your budget, too. There are levels of coverage to align with the way you use your equipment and your budget.