Build Your Equipment Package

Mini Excavators - 303 CR

Change Model
303 CR Canopy - Standard Stick
Image may not reflect actual configuration.
Specs
  • Net Power
  • 23.6 hp
  • Operating Weight
  • 7817 lb
  • Dig Depth
  • 116.1 in
Key Features
Key Features
  • Canopy / Swing Boom / Compact Radius
  • Cat® C1.1 Turbo Engine
  • Variable Displacement Piston Pump
  • Fixed Undercarriage - 12" Rubber Belt
  • Vinyl Suspension Seat  
  • Machine Security 
  • Auxiliary Hydraulic Lines w/ Quick Disconnect
  • Stick Steer Mode / Travel Cruise Control
  • Bucket Thumb Ready
  • Standard Stick Dig Depth - 2650 mm / 104"
Specs
  • Net Power
  • 23.6 hp
  • Operating Weight
  • 7817 lb
  • Dig Depth
  • 116.1 in
Key Features
  • Canopy / Swing Boom / Compact Radius
  • Cat® C1.1 Turbo Engine
  • Variable Displacement Piston Pump
  • Fixed Undercarriage - 12" Rubber Belt
  • Vinyl Suspension Seat  
  • Machine Security 
  • Auxiliary Hydraulic Lines w/ Quick Disconnect
  • Stick Steer Mode / Travel Cruise Control
  • Bucket Thumb Ready
  • Standard Stick Dig Depth - 2650 mm / 104"
Full SpecsFull Specifications
Specifications
Key Features
Key Features
  • Auxiliary Hydraulic Lines w/ Quick Disconnect
  • Bucket Thumb Ready
  • Canopy / Swing Boom / Compact Radius
  • Cat® C1.1 Turbo Engine
  • Fixed Undercarriage - 12" Rubber Belt
  • Machine Security 
  • Standard Stick Dig Depth - 2650 mm / 104"
  • Stick Steer Mode / Travel Cruise Control
  • Variable Displacement Piston Pump
  • Vinyl Suspension Seat  
Specs
  • Net Power
  • 23.6 hp
  • Operating Weight
  • 7817 lb
  • Dig Depth
  • 116.1 in
Key Features
  • Auxiliary Hydraulic Lines w/ Quick Disconnect
  • Bucket Thumb Ready
  • Canopy / Swing Boom / Compact Radius
  • Cat® C1.1 Turbo Engine
  • Fixed Undercarriage - 12" Rubber Belt
  • Machine Security 
  • Standard Stick Dig Depth - 2650 mm / 104"
  • Stick Steer Mode / Travel Cruise Control
  • Variable Displacement Piston Pump
  • Vinyl Suspension Seat  
Full SpecsFull Specifications
Specifications
Couldn't load full specs.

Mini Excavators - 303 CR

Change Model
Caterpillar Warranty Included
Online Credit Application

Online Credit Application

View Terms & Conditions

Online Credit Application

Financing Terms & Conditions

Cat® Customer Value Agreement (CVA)

What is a CVA?

Cat® Equipment Protection Plan (EPP)

What is an EPP?

Estimated Sub-Total (USD)

303 CR Canopy
Standard Stick

$56,335

Estimated Purchase Price*
Estimated Monthly Payment*/mo
View Disclaimers*

Attachments

Attachment Specifications

Configurations

Accessibility|Cookie Settings|Do Not Sell or Share My Personal Information|Legal Terms|Privacy Notice|My Marketing Preferences
Milton Terms and Conditions|Milton Privacy Policy
English
Selected Language
EnglishFrançaisEspañol (Latino)
Change LanguageCancel
|Caterpillar© 2026 All Rights Reserved

0

%
APR financing for up to 60 months
Your time is valuable, so we make applying for financing simple. Easily apply for equipment financing and a revolving line of credit for parts and service with the Cat® Card account and get approved fast.*
Financing is subject to credit approval by Caterpillar Financial Services Corporation for equipment financing and Caterpillar Financial Commercial Account Corporation for Cat Card for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify.
Keep your equipment easy to own and ready to work. Contact your Cat dealer to discuss and add a CVA that works best for your operation.

Cat® EPP protects you from the risk of unplanned repair costs caused by occasional defects in Cat material or workmanship after the Caterpillar Limited Warranty expires. It’s easy to fit into your budget, too. There are levels of coverage to align with the way you use your equipment and your budget.