Build Your Equipment Package

Compact Track Loaders - 275 XE

Change Model
275 XE Cab Ultra - XE Hyd 40gpm / 4496 psi
Image may not reflect actual configuration.
Specs
  • Gross Power - SAE J1995:2014
  • 122 hp
  • Rated Operating Capacities - 35% Tipping Load
  • 4205 lb
  • Operating Weight
  • 12705 lb
Key Features
Key Features
  • Cab Ultra
  • C3.6 TA 3.6L Turbo Aftercooled Diesel
  • Adv Display with Rear and Side Cameras
  • Hydrostatic Transmission 2 Speed Travel
  • Hydraulic Quick Coupler, Dual Self Level
  • XE Hydraulics (40 GPM / 4496 PSI)
  • Rubber Track 400mm (15.7in) Block Tread
  • AM/FM Radio w/ Bluetooth
  • E-Bar Undercarriage Suspension
  • Air Suspension Seat Cloth Heated/Ventilated
Specs
  • Gross Power - SAE J1995:2014
  • 122 hp
  • Rated Operating Capacities - 35% Tipping Load
  • 4205 lb
  • Operating Weight
  • 12705 lb
Key Features
  • Cab Ultra
  • C3.6 TA 3.6L Turbo Aftercooled Diesel
  • Adv Display with Rear and Side Cameras
  • Hydrostatic Transmission 2 Speed Travel
  • Hydraulic Quick Coupler, Dual Self Level
  • XE Hydraulics (40 GPM / 4496 PSI)
  • Rubber Track 400mm (15.7in) Block Tread
  • AM/FM Radio w/ Bluetooth
  • E-Bar Undercarriage Suspension
  • Air Suspension Seat Cloth Heated/Ventilated
Full SpecsFull Specifications
Specifications
Key Features
Key Features
  • Adv Display with Rear and Side Cameras
  • Air Suspension Seat Cloth Heated/Ventilated
  • AM/FM Radio w/ Bluetooth
  • C3.6 TA 3.6L Turbo Aftercooled Diesel
  • Cab Ultra
  • E-Bar Undercarriage Suspension
  • Hydraulic Quick Coupler, Dual Self Level
  • Hydrostatic Transmission 2 Speed Travel
  • Rubber Track 400mm (15.7in) Block Tread
  • XE Hydraulics (40 GPM / 4496 PSI)
Specs
  • Gross Power - SAE J1995:2014
  • 122 hp
  • Rated Operating Capacities - 35% Tipping Load
  • 4205 lb
  • Operating Weight
  • 12705 lb
Key Features
  • Adv Display with Rear and Side Cameras
  • Air Suspension Seat Cloth Heated/Ventilated
  • AM/FM Radio w/ Bluetooth
  • C3.6 TA 3.6L Turbo Aftercooled Diesel
  • Cab Ultra
  • E-Bar Undercarriage Suspension
  • Hydraulic Quick Coupler, Dual Self Level
  • Hydrostatic Transmission 2 Speed Travel
  • Rubber Track 400mm (15.7in) Block Tread
  • XE Hydraulics (40 GPM / 4496 PSI)
Full SpecsFull Specifications
Specifications
Couldn't load full specs.
Accessibility|Cookie Settings|Do Not Sell or Share My Personal Information|Legal Terms|Privacy Notice|My Marketing Preferences
Milton Terms and Conditions|Milton Privacy Policy
English
Selected Language
EnglishFrançaisEspañol (Latino)
Change LanguageCancel
|Caterpillar© 2026 All Rights Reserved

Compact Track Loaders - 275 XE

Change Model
Caterpillar Warranty Included
Online Credit Application

Online Credit Application

View Terms & Conditions

Online Credit Application

Financing Terms & Conditions

Cat® Customer Value Agreement (CVA)

What is a CVA?

Cat® Equipment Protection Plan (EPP)

What is an EPP?

Estimated Sub-Total (USD)

275 XE Cab Ultra
XE Hyd 40gpm / 4496 psi

$139,652

Estimated Purchase Price*
Estimated Monthly Payment*/mo
View Disclaimers*

Attachments

Attachment Specifications

Configuration

0

%
APR financing for up to 60 months
Your time is valuable, so we make applying for financing simple. Easily apply for equipment financing and a revolving line of credit for parts and service with the Cat Commercial Account® and get approved fast.*
Financing is subject to credit approval by Caterpillar Financial Services Corporation for equipment financing and Caterpillar Financial Commercial Account Corporation for Cat Commercial Account® for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify.
Keep your equipment easy to own and ready to work. Contact your Cat dealer to discuss and add a CVA that works best for your operation.

Cat® EPP protects you from the risk of unplanned repair costs caused by occasional defects in Cat material or workmanship after the Caterpillar Limited Warranty expires. It’s easy to fit into your budget, too. There are levels of coverage to align with the way you use your equipment and your budget.