Build Your Equipment Package

Compact Track Loaders - 265

Change Model
265 Canopy Core - Standard Flow
Image may not reflect actual configuration.
Specs
  • Gross Power - SAE J1995:2014
  • 74 hp
  • Rated Operating Capacities - 35% Tipping Load
  • 2823 lb
  • Operating Weight
  • 10492 lb
Key Features
Key Features
  • Canopy Core
  • C2.8 2.8L Turbo Diesel Engine
  • Hydrostatic Transmission 2 Speed Travel
  • Standard Flow Hydraulics
  • Hydraulic Quick Coupler
  • Steel Imbed Rubber Trk 17.7" Block Tread
  • Advanced Joysticks & Monitor w/ Rear Cam
  • LED Front and Rear Work Lights
  • Hydraulic Cooling Fan (On Demand)
  • Torsion Suspension Undercarriage
Specs
  • Gross Power - SAE J1995:2014
  • 74 hp
  • Rated Operating Capacities - 35% Tipping Load
  • 2823 lb
  • Operating Weight
  • 10492 lb
Key Features
  • Canopy Core
  • C2.8 2.8L Turbo Diesel Engine
  • Hydrostatic Transmission 2 Speed Travel
  • Standard Flow Hydraulics
  • Hydraulic Quick Coupler
  • Steel Imbed Rubber Trk 17.7" Block Tread
  • Advanced Joysticks & Monitor w/ Rear Cam
  • LED Front and Rear Work Lights
  • Hydraulic Cooling Fan (On Demand)
  • Torsion Suspension Undercarriage
Full SpecsFull Specifications
Specifications
Key Features
Key Features
  • Advanced Joysticks & Monitor w/ Rear Cam
  • C2.8 2.8L Turbo Diesel Engine
  • Canopy Core
  • Hydraulic Cooling Fan (On Demand)
  • Hydraulic Quick Coupler
  • Hydrostatic Transmission 2 Speed Travel
  • LED Front and Rear Work Lights
  • Standard Flow Hydraulics
  • Steel Imbed Rubber Trk 17.7" Block Tread
  • Torsion Suspension Undercarriage
Specs
  • Gross Power - SAE J1995:2014
  • 74 hp
  • Rated Operating Capacities - 35% Tipping Load
  • 2823 lb
  • Operating Weight
  • 10492 lb
Key Features
  • Advanced Joysticks & Monitor w/ Rear Cam
  • C2.8 2.8L Turbo Diesel Engine
  • Canopy Core
  • Hydraulic Cooling Fan (On Demand)
  • Hydraulic Quick Coupler
  • Hydrostatic Transmission 2 Speed Travel
  • LED Front and Rear Work Lights
  • Standard Flow Hydraulics
  • Steel Imbed Rubber Trk 17.7" Block Tread
  • Torsion Suspension Undercarriage
Full SpecsFull Specifications
Specifications
Couldn't load full specs.
Accessibility|Cookie Settings|Do Not Sell or Share My Personal Information|Legal Terms|Privacy Notice|My Marketing Preferences
Milton Terms and Conditions|Milton Privacy Policy
English
Selected Language
EnglishFrançaisEspañol (Latino)
Change LanguageCancel
|Caterpillar© 2026 All Rights Reserved

Compact Track Loaders - 265

Change Model
Caterpillar Warranty Included
Online Credit Application

Online Credit Application

View Terms & Conditions

Online Credit Application

Financing Terms & Conditions

Cat® Customer Value Agreement (CVA)

What is a CVA?

Cat® Equipment Protection Plan (EPP)

What is an EPP?

Estimated Sub-Total (USD)

265 Canopy Core
Standard Flow

$87,244

Estimated Purchase Price*
Estimated Monthly Payment*/mo
View Disclaimers*

Attachments

Attachment Specifications

Configurations

0

%
APR financing
for up to 60 months
Or save up to
$4,500
Your time is valuable, so we make applying for financing simple. Easily apply for equipment financing and a revolving line of credit for parts and service with the Cat® Card account and get approved fast.*
Financing is subject to credit approval by Caterpillar Financial Services Corporation for equipment financing and Caterpillar Financial Commercial Account Corporation for Cat Card for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify.
Keep your equipment easy to own and ready to work. Contact your Cat dealer to discuss and add a CVA that works best for your operation.

Cat® EPP protects you from the risk of unplanned repair costs caused by occasional defects in Cat material or workmanship after the Caterpillar Limited Warranty expires. It’s easy to fit into your budget, too. There are levels of coverage to align with the way you use your equipment and your budget.