Build Your Equipment Package

Skid Steer Loaders - 236D3

Change Model
236D3 Canopy Core - Standard Flow
Image may not reflect actual configuration.
Specs
  • Gross Power - SAE J1995:2014
  • 67.2 hp
  • Rated Operating Capacity
  • 1800 lb
  • Operating Weight
  • 6567 lb
Key Features
Key Features
  • Canopy with Vinyl Seat
  • Cat C2.2 2TA 2.2L Turbo Diesel Engine, No DEF
  • Hydrostatic Transmission
  • Standard Flow Hydraulics
  • Manual Quick Coupler
  • Tires 10/16.5 GA 8PR
  • Adjustable Joystick Controls
  • LED Front and Rear Work Lights
  • Hydraulic Cooling Fan (On Demand)
Specs
  • Gross Power - SAE J1995:2014
  • 67.2 hp
  • Rated Operating Capacity
  • 1800 lb
  • Operating Weight
  • 6567 lb
Key Features
  • Canopy with Vinyl Seat
  • Cat C2.2 2TA 2.2L Turbo Diesel Engine, No DEF
  • Hydrostatic Transmission
  • Standard Flow Hydraulics
  • Manual Quick Coupler
  • Tires 10/16.5 GA 8PR
  • Adjustable Joystick Controls
  • LED Front and Rear Work Lights
  • Hydraulic Cooling Fan (On Demand)
Full SpecsFull Specifications
Specifications
Key Features
Key Features
  • Adjustable Joystick Controls
  • Canopy with Vinyl Seat
  • Cat C2.2 2TA 2.2L Turbo Diesel Engine, No DEF
  • Hydraulic Cooling Fan (On Demand)
  • Hydrostatic Transmission
  • LED Front and Rear Work Lights
  • Manual Quick Coupler
  • Standard Flow Hydraulics
  • Tires 10/16.5 GA 8PR
Specs
  • Gross Power - SAE J1995:2014
  • 67.2 hp
  • Rated Operating Capacity
  • 1800 lb
  • Operating Weight
  • 6567 lb
Key Features
  • Adjustable Joystick Controls
  • Canopy with Vinyl Seat
  • Cat C2.2 2TA 2.2L Turbo Diesel Engine, No DEF
  • Hydraulic Cooling Fan (On Demand)
  • Hydrostatic Transmission
  • LED Front and Rear Work Lights
  • Manual Quick Coupler
  • Standard Flow Hydraulics
  • Tires 10/16.5 GA 8PR
Full SpecsFull Specifications
Specifications
Couldn't load full specs.
Accessibility|Cookie Settings|Do Not Sell or Share My Personal Information|Legal Terms|Privacy Notice|My Marketing Preferences
Milton Terms and Conditions|Milton Privacy Policy
English
Selected Language
EnglishFrançaisEspañol (Latino)
Change LanguageCancel
|Caterpillar© 2026 All Rights Reserved

Skid Steer Loaders - 236D3

Change Model
Caterpillar Warranty Included
Online Credit Application

Online Credit Application

View Terms & Conditions

Online Credit Application

Financing Terms & Conditions

Cat® Customer Value Agreement (CVA)

What is a CVA?

Cat® Equipment Protection Plan (EPP)

What is an EPP?

Estimated Sub-Total (USD)

236D3 Canopy Core
Standard Flow

$54,161

Estimated Purchase Price*
Estimated Monthly Payment*/mo
View Disclaimers*

Attachments

Attachment Specifications

Configurations

0

%
APR financing
for up to 60 months
Or save up to
$2,500
Your time is valuable, so we make applying for financing simple. Easily apply for equipment financing and a revolving line of credit for parts and service with the Cat® Card account and get approved fast.*
Financing is subject to credit approval by Caterpillar Financial Services Corporation for equipment financing and Caterpillar Financial Commercial Account Corporation for Cat Card for US customers, and Caterpillar Financial Services Limited for Canadian customers. Not all customers will qualify.
Keep your equipment easy to own and ready to work. Contact your Cat dealer to discuss and add a CVA that works best for your operation.

Cat® EPP protects you from the risk of unplanned repair costs caused by occasional defects in Cat material or workmanship after the Caterpillar Limited Warranty expires. It’s easy to fit into your budget, too. There are levels of coverage to align with the way you use your equipment and your budget.