• Home
  • 233-5483: GASKET
233-5483: GASKET
+ / - Hover over image to Zoom
Other Views

    233-5483: GASKET

    SKU:233-5483
    $53.46

    Valve Cover Gasket

    SKU
    Quantity
    Online Availability
    In-Store Availability
    233-5483
    Invalid quantity
    233-5483
    Quantity, OnlineAvailability...
    Online Availability
    In-Store Availability
    Quantity :
    Invalid quantity
    Add to Current Order

    Description:

    • Gaskets seal two mating surfaces

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
    • Height (in): 0.28
    • Prop65warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Height (mm): 7.01
    • Length (mm): 304.8
    • Width (mm): 203.2
    • Length (in): 12