Leaving a regional store will end your current session and you will lose all current information including any items in your shopping cart. Are you sure you want to proceed?
Powerful, yet portable - versatile for home, work or play
Large fuel tank and efficient OHV engine for a longer run time
Multiple power outlets support a variety of different equipment
Longest run time available - up to 15 hours
EPA Compliant
Powerful, yet portable - versatile for home, work or play
Large fuel tank and efficient OHV engine for a longer run time
Multiple power outlets support a variety of different equipment
Longest run time available - up to 15 hours
CARB Compliant
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.
This handy generator brings all of the power you need to take care of both play and home needs. Versatile enough to run your motorhome's/ microwave, fridge, fans, and TV or keep your home's/ fridge, freezer, washing machine, security system, and water heater working.
Safety first
We've designed our portable generators with your safety in mind. Recessed sockets and water protected covers keep vital connections between your valuable devices and the generator dry. We've also installed ground fault circuit interrupters (GFCI) that shut off the power if it detects an issue in order to keep you safe.
4 in 1 digital display
All the vital information you need to operate your portable generator in a single display: voltage in use, frequency (Hz), current runtime in hours and total hours ran.
Prop65warning:
This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.
Running Power:
5500 Watts
Starting Power:
6875 Watts
Run Time at 50%:
15 hrs
Starting Method:
Pull
AC Output:
120V / 240V @ 60 Hz
Voltage Regulation:
AVR
Battery Type:
-
Fuel Tank Nominal Capacity:
7.9 gal, 30 L
Fuel Gauge:
Dial Gauge
Engine Displacement:
300 cc
Engine Type:
OHV
Engine Speed:
3600 RPM
Lubrication Method:
Splash
Recommended Oil:
SAE30 or 10W-30
Shutdown Method:
Automatic Low Oil Level
Handle Style:
Padded, Double Hinged
Wheel Type:
Never-Flat
Warranty:
36 Month Limited Warranty, when product is registered within 30 days