MINI EXCAVATORS
Big performance in a mini package, Cat Mini Excavators have a compact work radius that allows easy use in confined areas.
Click here to get a FREE COOLER with your purchase
Get Your Cooler
Introducing Packages
We've paired all of our Mini Excavators with two of our most commonly used attachments for that specific machine to make your shopping process easier. Click any machine below and select "View and Add Package" to see the package details.
MachineAttachmentsProtection Plan
Showing 4 of 7 Models
Show:
UNITS: US METRIC
Pricing Total Monthly

FEATURED MODELS
Mini Excavators

CAT 304E2 CR

304E2 CR
Checking Price
Operating Weight
4080 kg
Dig Depth - Standard Stick
3130 mm
Operating Weight
8996 lb
Dig Depth - Standard Stick
123 in
VIEW PRODUCT DETAILS

CAT 308E2 CR

308E2 CR
Checking Price
Operating Weight
8400.0 kg
Maximum Dig Depth
4150.0 mm
Operating Weight
18519.0 lb
Maximum Dig Depth
13.62 ft
VIEW PRODUCT DETAILS

CAT 300.9D

300.9D
Checking Price
Operating Weight
935.0 kg
Maximum Digging Depth
1731.0 mm
Operating Weight
2061.0 lb
Maximum Digging Depth
5.68 ft
VIEW PRODUCT DETAILS

CAT 301.7D CR

301.7D CR
Checking Price
Operating Weight
1690.0 kg
Maximum Digging Depth
2321.0 mm
Operating Weight
3726.0 lb
Maximum Digging Depth
7.61 ft
VIEW PRODUCT DETAILS

VIEW ALL MODELS
Popular Attachments