EXCAVATORS
Cat® Excavators are best-in-class and have unmatched performance and fuel efficiency. They are easy to operate and maintain and include the latest in safety and technology features.
Introducing Packages
We've paired all of our Excavators with two of our most commonly used attachments for that specific machine to make your shopping process easier. Click any machine below and select "View and Add Package" to see the package details.
MachineAttachmentsProtection Plan
Showing 3 of 3 Models
Show:
UNITS: US METRIC

FEATURED MODELS
Excavators

CAT 313F GC

313F GC
Checking Price
Maximum Digging Depth
6030 mm
Engine Power - ISO 9249
52 kW
Maximum Digging Depth
19.75 ft
Engine Power - ISO 9249
70 HP
VIEW PRODUCT DETAILS

CAT 320 GC

320 GC
Checking Price
Maximum Digging Depth
6720 mm
Engine Power - ISO 9249
109 kW
Maximum Digging Depth
22 ft
Engine Power - ISO 9249
146 HP
VIEW PRODUCT DETAILS

CAT 320 GC - Tool Control

320 GC - Tool Control
Checking Price
Maximum Digging Depth
6720
Engine Power - ISO 9249
90
Maximum Digging Depth
22
Engine Power - ISO 9249
121
VIEW PRODUCT DETAILS

Popular Attachments