-
Your CAT 239D PACKAGE
- Home\
- 239D
Compact Track Loaders
239D
This part has been replaced
Additional information is needed to determine the correct part. Please contact your dealer.
Unable to display price
The price for this part is currently unavailable. Please contact your dealer.
Applications
Designed for digging, loading, carrying, leveling, grading and dumping in a variety of applications and materials. These all purpose buckets are ideal for construction, landscaping, industrial and more aggressive demolition applications.
Optimum Bucket Geometry
Low back height profile and long floor length, combined with formed back wrapper and optimum wrapper angle, result in excellent visibility to the front cutting edge and front corners, and superior loading and dumping.
GET Options
Base bucket also available with bolt-on cutting edge, bolt-on teeth and bolt-on tooth bar.
Full Length Skid Bars
Full length skid bars provide additional floor rigidity and wear resistance.
Rugged Design
Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.
Applications
Used for a variety of material handling needs, such as moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites, and similar jobs.
Heavy Duty Backrest
Heavy-duty load backrest structure is functional, durable and easy to see through. It provides operator protection from shifting loads, while maintaining excellent visibility to the fork tips.
One carriage for all carrying capacities
The fork carriage is designed to meet the load carrying capacity of the largest machine enabling one size to fit all models.
Notched Rail-type Carriage
Notched rail-type carriage design allows fork tines to be easily re-spaced or changed and locked into place.
542-4813: PREMIER
The Premier Equipment Protection Plan for 239D provides coverage for 36 months or 1500 hours.
(Covers Engine, Transmission, Drive Train, Implement Controls + Suspension, Electronics, Cab, Braking, Structure). Exclusions may apply.
Retrieving Price... USD
542-4814: POWERTRAIN + HYDRAULICS
The Powertrain + Hydraulics Equipment Protection Plan for 239D provides coverage for 36 months or 1500 hours.
(Covers Engine, Transmission, Drive Train, Implement Controls). Exclusions may apply.
Retrieving Price... USD
-
239D
Part Number: 542-4808
-
279-5373: BUCKET-GP, BOCE 72"Part Number: 279-5373
-
542-4813: PREMIERPart Number: 542-4813
-
353-1697: FORKS, 48" PALLET W/ CARRIAGEPart Number: 353-1697
-
542-4814: POWERTRAIN + HYDRAULICSPart Number: 542-4814
-
Total
Please complete the information below to have A CAT Dealer contact you for a quote.
* Indicates required fields
Request Submitted!
239D has been added to your order
Part Number: 542-4808
-
Caterpillar Machine Standard Warranty Included
Cat® machines come with a two years machine standard warranty that includes unlimited hours for parts only.
542-4814: POWERTRAIN + HYDRAULICS
The Powertrain + Hydraulics Equipment Protection Plan for 239D provides coverage for 36 months or 1500 hours.
(Covers Engine, Transmission, Drive Train, Implement Controls). Exclusions may apply.
Retrieving Price... USD
542-4813: PREMIER
The Premier Equipment Protection Plan for 239D provides coverage for 36 months or 1500 hours.
(Covers Engine, Transmission, Drive Train, Implement Controls + Suspension, Electronics, Cab, Braking, Structure). Exclusions may apply.
Retrieving Price... USD
-
239D has been added to your order
Part Number: 542-4808
-
Caterpillar Machine Standard Warranty Included
Cat® machines come with a two years machine standard warranty that includes unlimited hours for parts only.
-
Wait... don't forget to add an attachment!
This machine does not come with an attachment.
-
239D has been added to your order
Part Number: 542-4808
-
Caterpillar Machine Standard Warranty Included
Cat® machines come with a two years machine standard warranty that includes unlimited hours for parts only.
-
239DEQUIPMENT PROTECTION PLAN(EPP) has been added to your order.
Part Number: 542-4814
-
Wait... don't forget to add an attachment!
This machine does not come with an attachment.
-
239D has been added to your order
Part Number: 542-4808
-
Caterpillar Machine Standard Warranty Included
Cat® machines come with a two years machine standard warranty that includes unlimited hours for parts only.
-
239DEQUIPMENT PROTECTION PLAN(EPP) has been added to your order.
Part Number: 542-4813
-
Wait... don't forget to add an attachment!
This machine does not come with an attachment.
SAVE TO LIST
- Private
- Shared
Machine Configuration Details
-
Canopy
Standard Flow
No Attachment
Product Link PL240