BACKHOE LOADERS
Cat® Backhoe Loaders are the perfect machine for digging, trenching, back-filling and material handling capability.
Showing 2 of 2 Models
Show:
UNITS: US METRIC

FEATURED MODELS
Compact Wheel Loaders

CAT 903D

903D
Checking Price
Rated Operating Load at Full Turn - Bucket***
1135 kg
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (80% FTSTL)***
1660 kg
Rated Operating Load at Full Turn - Bucket***
2502 lb
Rated Operating Load at Full Turn - Forks (EN 474-3:2006, Firm and Level Ground, 500 mm [20 in] Load Center) (80% FTSTL)***
3660 lb
VIEW PRODUCT DETAILS

CAT 906M

906M
Checking Price
Operating Weight
5600 kg
Rated Net Power - ISO 9249
53.6
Operating Weight
12346 lb
Rated Net Power - ISO 9249
72.9
VIEW PRODUCT DETAILS

Popular Attachments