Message Dialog
Close
Display Update Message
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 120 minutes.
[ { "catentry_id" : "3877145", "Attributes" : { "SingleSKU_true":"6" }, "ItemImage" : "https://s7d2.scene7.com/is/image/Caterpillar/C10888513", "ItemImage467" : "https://s7d2.scene7.com/is/image/Caterpillar/C10888513", "ItemThumbnailImage" : "https://s7d2.scene7.com/is/image/Caterpillar/C10888513" ,"ItemAngleThumbnail" : { "image_1" : "https://s7d2.scene7.com/is/image/Caterpillar/C10888513" }, "ItemAngleThumbnailShortDesc" : { "image_1" : "https://s7d2.scene7.com/is/image/Caterpillar/C10888513" }, "ItemAngleFullImage" : { "image_1" : "https://s7d2.scene7.com/is/image/Caterpillar/C10888513" } } ]
This item has been successfully added to your list.
visit cat.com
PRODUCTS
SHOP
SUPPORT
Login
Canada - English
Canada - English
Canada - Français
Deutschland - Deutsch
España - Español
France - Français
Italia - Italiano
UK - English
USA - English
USA - Español
CALL (844) 797-6387
CONTACT US
Cat Sites
Explore Products
Buy Online
Manage Fleet
Departments
All Departments
store change warning
Leaving a regional store will end your current session and you will lose all current information including any items in your shopping cart. Are you sure you want to proceed?
don't change stores
Change stores
Home
\
Home and Outdoor Parts
\
Parts
\
Control Panel Group
+ / - Hover over image to Zoom
Other Views
Control Panel Group
Control Panel Group
SKU:512-8254-PRODUCT
SingleSKU:true
WHERE TO BUY
Includes control panel and mounting hardware. DOES NOT include fuel valve, fuel valve retainer, fuel hoses, and clamps.
BENEFITS & FEATURES
SPECIFICATIONS
ACCESSORIES
PRODUCT DOWNLOADS
Length:
405 mm, 15.94 in
Width:
160 mm, 6.3 in
Height:
120 mm, 4.72 in
Compatible Model(s):
RP3600
Attachments
( 1 - 1 of 1 )
Documents
Parts Warranty Statement