Message Dialog
Close
Display Update Message
Product Comparison
The maximum number of products that can be compared is 4. Please refine your selection.
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 120 minutes.
[ { "catentry_id" : "3877430", "Attributes" : { "SingleSKU_true":"1" }, "ItemImage" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20171207-36993-54277", "ItemImage467" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20171207-36993-54277", "ItemThumbnailImage" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20171207-36993-54277" ,"ItemAngleThumbnail" : { "image_1" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-01710" , "image_2" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-01861" , "image_3" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02287" , "image_4" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02337" , "image_5" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02356" }, "ItemAngleThumbnailShortDesc" : { "image_1" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-01710" , "image_2" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-01861" , "image_3" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02287" , "image_4" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02337" , "image_5" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02356" }, "ItemAngleFullImage" : { "image_1" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-01710" , "image_2" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-01861" , "image_3" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02287" , "image_4" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02337" , "image_5" : "https://s7d2.scene7.com/is/image/Caterpillar/CM20160617-56697-02356" } } ]
This item has been successfully added to your list.
visit cat.com
PRODUCTS
SHOP
SUPPORT
Login
USA - English
USA - English
USA - Español
Canada - English
Canada - Français
Deutschland - Deutsch
España - Español
France - Français
Italia - Italiano
UK - English
CALL (844) 797-6387
CONTACT US
Cat Sites
Explore Products
Buy Online
Manage Fleet
Departments
All Departments
store change warning
Leaving a regional store will end your current session and you will lose all current information including any items in your shopping cart. Are you sure you want to proceed?
don't change stores
Change stores
Home
\
Home and Outdoor Parts
\
Parts
\
Decals
\
Safety Label Group
+ / - Hover over image to Zoom
Other Views
Decals
Safety Label Group
SKU:501-5113-PRODUCT
SingleSKU:true
WHERE TO BUY
Includes safety films for the RP3600.
BENEFITS & FEATURES
SPECIFICATIONS
ACCESSORIES
PRODUCT DOWNLOADS
Compatible Model(s):
RP3600, RP3600
Length:
10.04 in, 255 mm
Width:
180 mm, 7.09 in
Height:
0.59 in, 15 mm
Weight:
0.02 lb, 0.01 kg
Shipping Weight:
0.91 kg, 2 lb
UPC:
815683022375
Attachments
( 1 - 1 of 1 )
Documents
Parts Warranty Statement