Leaving a regional store will end your current session and you will lose all current information including any items in your shopping cart. Are you sure you want to proceed?
Easy to start and stop with simple, intuitive controls
Safely powers your home devices and other electronics
Can power AC on an average recreational vehicle
Powers your fun for up to 13.5 hours
CARB Compliant
Easy to start and stop with simple, intuitive controls
Safely powers your home devices and other electronics
Can power AC on an average recreational vehicle
Powers your fun for up to 13.5 hours
EPA Compliant
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www. P65Warnings.ca.gov.
This compact, affordable model will generate enough power to keep the critical items you need running, including:
Microwaves
Refrigerators
Box Fans
Phone Chargers
TVs
Easy to move & store
We've designed our generators with mobility and storage in mind by giving them a foldable handle and tires that will never go flat. The last thing you want to worry about when something happens is whether or not your portable generator is actually portable.
Lighted Control Panel
LED-lit control panel makes it easy to operate and check the status of your generator, even in the dark.
AC Voltage:
120V @ 60 Hz
AC Frequency:
60 Hz
Engine Displacement:
212 cc
Engine Type:
OHV
Engine RPM:
3600 RPM
Recommended Oil:
SAE30 / SAE30 / 10W-30
Lubrication Method:
Splash
Automatic Voltage Regulation (AVR):
Yes
Starting Method:
Recoil
Shutdown Method:
Low Level
Battery Type:
NA
Fuel Gauge:
Dial Gauge
Fuel Tank Nominal Capacity:
17 L, 4.5 gal
Run Time at 50%:
13.5 hrs
Handle Style:
Double Folding
Wheel Type:
Never-Flat
Warranty:
36 Month Limited Warranty, when product is registered within 30 days